(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Core Drill "Yanekawara-o" (SDS Shank Type)

Core Drill "Yanekawara-o" (SDS Shank Type)
  • Volume Discount

[Features]
· Diamond abrasive grains ideal for drilling tiles are arranged around the cutting edge.
· The layered diamond production method can extrude arrays of large grain diamonds, helping to prevent clogging. Therefore it realizes stable sharpness and high durability.
· Can work smoothly without the blade getting caught.
· It can be used for both dry and wet styles.
[Applications]
· Work materials: Clay tiles, Western tiles, cement tiles, porcelain tiles, artificial marble.
[Material]
· Blade: Industrial Diamond
· Center Pin Tip Part: Carbide Tip
[Compatible Models]
· SDS lightweight hammer drill (rotation mode)

Part Number

Configured Part Number is shown.

YKZ-32

Part Number
YKZ-32
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Overall Length(mm) 147 Effective Length(mm) 35 blade diameter(mm) 32
JAN Code 4986362050319 Trusco Code 412-4391 Blade thickness(mm) 2.5
shank SDS

Additional Products in this Category

Tech Support