(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tiny Tool (Small Diameter Carbide Solid Bar) End Face Grooving Tool

Tiny Tool (Small Diameter Carbide Solid Bar) End Face Grooving Tool
  • Volume Discount

•Product ​​Type: Carbide Bit
•Overall Length (mm): 51
•Number Contained In A Packet: 1 piece

Part Number

Configured Part Number is shown.

Part Number
MFR4B0.75L15
MFR4B1.0L15
MFR5B0.75L22
MFR5B1.0L22
MFR5B1.5L22
MFR6B1.0L22
MFR6B1.5L22
MFR6B2.0L22
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank diameter
(mm)
Length under neck
(mm)
Minimum Hole Diameter
(mm)
End Surface Width
(mm)
Depth of End Surface
(mm)
JAN Code Trusco Code Number Contained In A Packet
1 Piece(s)Available

9 Days or more

4155.00.750.754534644022822354-70781 piece
1 Piece(s)Available

9 Days or more

4155.01.001.004534644022839354-70861 piece
1 Piece(s)Available

9 Days or more

5226.00.750.754534644022846354-70941 piece
1 Piece(s)Available

9 Days or more

5226.01.001.004534644022853354-71081 piece
1 Piece(s)Available

9 Days or more

5226.01.501.504534644022860354-71161 piece
1 Piece(s)Available

9 Days or more

6228.01.001.004534644022877354-71241 piece
1 Piece(s)Available

9 Days or more

6228.01.501.504534644022884354-71321 piece
1 Piece(s)Available

9 Days or more

6228.02.002.004534644022891354-71411 piece
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank diameter
(mm)
Length under neck
(mm)
Minimum Hole Diameter
(mm)
End Surface Width
(mm)
Depth of End Surface
(mm)
JAN Code Trusco Code Number Contained In A Packet

Loading...

  1. 1

Basic Information

Product ​​Type Carbide bit Overall Length(mm) 51 Number Contained In A Packet 1 piece

Additional Products in this Category

Tech Support