(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Round Bit

Carbide Round Bit
  • Volume Discount

[Features]
· The throwaway carbide solid bit enables stable cutting with an extremely small diameter of φ6.
· The large rake dedicated tip prevents chattering.

Part Number

Configured Part Number is shown.

Part Number
ST05W-EB6-60
ST06W-EB7.5-65
Part NumberMinimum order quantityVolume DiscountDays to Ship φd φd L
(mm)
A
(mm)
1 Piece(s)Available

12 Days or more

56.0 to 7.58560
1 Piece(s)Available

12 Days or more

67.5~9.09565

Loading...

  1. 1

Basic Information

Product Type Carbide bit Material Carbide Center Through Corresponds To
Compatible Tip WC02 Features The exclusive large tip for rake prevents chattering.

Additional Products in this Category

Tech Support