(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Multi-Spatula

Part Number

Configured Part Number is shown.

12702

Part Number
12702
Part NumberMinimum order quantityVolume DiscountDays to Ship Inner capacity
1 Piece(s)Available

Same day

Stock

1 pc.

Loading...

  1. 1

Basic Information

Product Type Scraper Blade Width(mm) 38 Overall Length(mm) 163
Blade thickness(mm) 0.3 JAN Code 4530545100140 Trusco Code 756-3612
Mass(g) 22 Inner capacity 1 pc.

Please check the type/dimensions/specifications of the part 12702 in the Plastic Multi-Spatula series.

Additional Products in this Category

Tech Support