(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

White Putty Spatula

Part Number

Configured Part Number is shown.

3090060038

Part Number
3090060038
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

Same day

Stock

1 pc.

Loading...

  1. 1

Basic Information

Product Model Putty knife Material (Blade) Resin Size 38mm
Product Package Size - Width(mm) 40 Product Package Size - Length(mm) 6 Product Package Size - Height(mm) 188
Material (Blade) Detail Polypropylene JAN Code 4905533152133 Weight(g) 18
Notes 1 Do not use for unintended applications. Keep it out of the reach of children. The tip is sharp, so use it with caution. Notes 2 Depending on the ground, some may damage or scratched easily so please check before use. Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 3090060038 in the White Putty Spatula series.

Additional Products in this Category

Tech Support