(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Micrometers - Micrometer Head, 0-25 mm Range (Part Numbers)

Micrometers - Micrometer Head, 0-25 mm Range

Click this image to zoom it.

Move the mouse over the image to zoom

  • 1813-310
  • T1003-000D
  • 1004-000
  • Volume Discount

Micrometer head that cannot be used individually, but can be used as a feeder or stopper when combined with other measuring instruments.
[Features]
· Standard type with measurement range of 0 to 25 mm.
· General purpose series.
· Measurement surface has a carbide tip that is resistant to wear.
[Applications]
· Attached to precision instruments and precision machinery and used for measurement, feeding, positioning, etc.

PDF

Part Number

Configured Part Number is shown.

1803-300

 
Part Number
1803-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Stem shape Overall Length L
(mm)
Maximum Tolerance
(μm)
Mass
(g)
Constant Pressure Device Tip Shape Spindle
(mm)
Stem
(mm)
Nut Diameter
(mm)
Thimble Diameter
(mm)
Features 2
1 Piece(s)Available

8 Days or more

Stem w/ Nut99.53100NAPlaneφ6.5×27φ10×15φ14×418The Measuring Surface Comes with a Hardened Tip That Resists Wear

Loading...

  1. 1

Basic Information

Type Micrometer Head Display Method Analog Maximum Measurement Length (Range Selection)(mm) 16~25
Output terminal for measuring data: with or without NA Measuring Range(mm) 0–25 Minimum graduation(mm) 0.01
Material Thimble, others: Alloy tool steel, Spindle: High carbon chromium bearing steel Features 1 Standard general use series with measurement range of 0 to 25 mm. Application · May be mounted on precision equipment or precision machinery for measurements, feeding, or positioning

Please check the type/dimensions/specifications of the part 1803-300 in the Micrometers - Micrometer Head, 0-25 mm Range series.

Products like this...

Part Number
1004-000
1004-030
1603-000
1813-300
1813-310
T1003-000D
Part NumberMinimum order quantityVolume DiscountDays to Ship Stem shape Overall Length L
(mm)
Maximum Tolerance
(μm)
Mass
(g)
Constant Pressure Device Tip Shape Spindle
(mm)
Stem
(mm)
Nut Diameter
(mm)
Thimble Diameter
(mm)
Features 2
1 Piece(s)Available

9 Days or more

Straight Stem1154230IncludedPlaneφ8×28.5φ12×17.5-29The Measuring Surface Comes with a Hardened Tip That Resists Wear, and has a Spindle Pitch of 1 mm
1 Piece(s)Available

9 Days or more

Straight Stem1134200IncludedPlaneφ8×28.5φ12×17.5-30The Measuring Surface Comes with a Hardened Tip That Resists Wear, and has a Spindle Pitch of 1 mm
1 Piece(s)Available

9 Days or more

Straight Stem1183100IncludedPlaneφ8×28.5φ12×20.5-18The Measuring Surface Comes with a Hardened Tip That Resists Wear
1 Piece(s)Available

8 Days or more

Stem w/ Nut993100NASpherical (SR4)φ6.5×27φ10×15φ14×418The Measuring Surface Comes with a Hardened Tip That Resists Wear
1 Piece(s)Available

8 Days or more

Stem w/ Nut1083100IncludedSpherical (SR4)φ6.5×27φ10×15φ14×418The Measuring Surface Comes with a Hardened Tip That Resists Wear
1 Piece(s)Available

8 Days or more

Straight Stem99.53100NAPlaneφ6.5×27φ10×15-18The Measuring Surface Comes with a Hardened Tip That Resists Wear

Additional Products in this Category

Tech Support