(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Model: Special Micrometer
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): 16 ~ 25
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included
Part Number |
---|
MC200-25SA |
MC200-25SB |
Loading...
Type | Special Micrometer | Display Method | Analog | Maximum Measurement Length (Range Selection)(mm) | 16~25 |
---|---|---|---|---|---|
Waterproof Function | NA | Output terminal for measuring data: with or without | NA | Measuring Range(mm) | 0–25 |
A(mm) | 56 | B(mm) | 31 | C(mm) | 6.5 |
D(mm) | 18 | Maximum allowable error(μm) | 4 | Minimum Read Value(mm) | 0.01 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy