(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Micrometers - Tube Micrometer, MC-T

Micrometers - Tube Micrometer, MC-T
  • Volume Discount

•Model: Special Micrometer
•Display Method: Analog
•Maximum Measuring Length (Adjustment Range) (mm): 16 ~ 25
•Impermeability: Not Included
•With / Without measurement data output terminal: Not Included

PDF

Part Number

Configured Part Number is shown.

MC200-25T

 
Part Number
MC200-25T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Analog Maximum Measurement Length (Range Selection)(mm) 16~25
Waterproof Function NA Output terminal for measuring data: with or without NA Measuring Range(mm) 0–25
Maximum allowable error(μm) 4 Minimum Read Value(mm) 0.01

Please check the type/dimensions/specifications of the part MC200-25T in the Micrometers - Tube Micrometer, MC-T series.

Additional Products in this Category

Tech Support