(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CoroMill Plura HD, Carbide Solid Radius End Mill (without Square Center-Cut, Hardness: 30 HRC or Less)

CoroMill Plura HD, Carbide Solid Radius End Mill (without Square Center-Cut, Hardness: 30 HRC or Less)
  • Volume Discount

[Features]
· Twice the cutting depth that was conventionally possible
· Ideal for everything from shoulder cutting to full grooving.
· With reinforced edge lines, assures long product life even with intense machining.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2F342-0600-050-PC-1730
2F342-0600-100-PC-1730
2F342-0800-050-PC-1730
2F342-0800-100-PC-1730
2F342-0800-200-PC-1730
2F342-1000-050-PC-1730
2F342-1000-100-PC-1730
2F342-1000-200-PC-1730
2F342-1200-050-PC-1730
2F342-1200-100-PC-1730
2F342-1200-200-PC-1730
2F342-1600-050-PC-1730
2F342-1600-100-PC-1730
2F342-1600-200-PC-1730
2F342-2000-100-PC-1730
2F342-2000-200-PC-1730
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Usable length
(mm)
Maximum Cutting Amount
(mm)
Neck diameter
(mm)
1 Piece(s)Available

10 Days or more

0.557620135.7
1 Piece(s)Available

10 Days or more

157620135.7
1 Piece(s)Available

10 Days or more

0.563825187.6
1 Piece(s)Available

10 Days or more

163825187.6
1 Piece(s)Available

10 Days or more

263825187.6
1 Piece(s)Available

10 Days or more

0.5721030229.5
1 Piece(s)Available

10 Days or more

1721030229.5
1 Piece(s)Available

10 Days or more

2721030229.5
1 Piece(s)Available

10 Days or more

0.58312362611.4
1 Piece(s)Available

10 Days or more

18312362611.4
1 Piece(s)Available

10 Days or more

28312362611.4
1 Piece(s)Available

10 Days or more

0.59216423415.2
1 Piece(s)Available

10 Days or more

19216423415.2
1 Piece(s)Available

10 Days or more

29216423415.2
1 Piece(s)Available

10 Days or more

110420524219
1 Piece(s)Available

10 Days or more

210420524219

Loading...

  1. 1

Basic Information

work material general steel / Cast Iron Number of flutes(sheet) 5 Type radius
Torsion Angle (θ) Standard torsion (30-40°) Shank diameter tolerance h6 Maximum Ramping Angle(°) 7

Additional Products in this Category

Tech Support