(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Internal lubrication gives good chip discharge properties.
· Twice the cutting depth that was conventionally possible
· Ideal for everything from shoulder cutting to full grooving.
· With reinforced edge lines, assures long product life even with intense machining.
Part Number
Configured Part Number is shown.
2P342-1000-CMA-1740
work material | Quenched and tempered steel / Stainless Steel | Number of flutes(sheet) | 4 | Type | Square |
---|---|---|---|---|---|
Shank diameter (d)(mm) | 10 | Overall Length (L)(mm) | 72 | Torsion Angle (θ) | Standard torsion (30-40°) |
Usable length(mm) | 22 | Shank diameter tolerance | h6 | Maximum Cutting(mm) | 22 |
Corner Chamfer | 45° | Corner Chamfer Width | 0.15mm | Maximum Ramping Angle(°) | 5 |
Please check the type/dimensions/specifications of the part 2P342-1000-CMA-1740 in the CoroMill Plura HD, Carbide Solid End Mill (with Square Center-Cut Oil Hole) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy