(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manhole Step Measurement Instrument Holeman

Manhole Step Measurement Instrument Holeman

Click this image to zoom it.

Move the mouse over the image to zoom

  • MD-2020 (Front)
  • MD-2020 (Back)
  • Volume Discount

•Scale: mm
•Material: Stainless
•Instrumental Error: ±0.2
•Compatible Size (mm): Pole width 20 X thickness 2.0
•Mass (g): 100

PDF

Part Number

Configured Part Number is shown.

MD-2020

 
Part Number
MD-2020
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Scale mm Material Stainless Steel Mass(g) 100
Application · A tool for measuring level differences, such as between manholes and handholes with road surfaces and the like. · Used by attaching onto the following carpenter's squares. Silver Carpenter's Square: Thick and broad step comfort scale MT-30KD & MT-50KD, Silver Carpenter's Square: Thick and Broad Silver Dragon MT-30 & MT-50 Specifications Maximum Measurement: 65 mm, Large Attached Carpenter's Square: 143 mm Instrumental Error ±0.2
Compatible Size(mm) Pole width 20 X thickness 2.0

Please check the type/dimensions/specifications of the part MD-2020 in the Manhole Step Measurement Instrument Holeman series.

Additional Products in this Category

Tech Support