(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide 2-Flute Chamfering V-Grooving End Mill 90° E107X

Carbide 2-Flute Chamfering V-Grooving End Mill 90° E107X

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Tool Material Type: Carbide
•Point Angle(θ): 90
•Coating Presence: Included
•Coating Type: Others
•Material: MG

Part Number

Configured Part Number is shown.

Part Number
E107X-0.5
E107X-0.6
E107X-0.8
E107X-1
E107X-1.2
E107X-1.5
E107X-1.8
E107X-2
E107X-2.5
E107X-3
E107X-5
E107X-6
E107X-8
E107X-10
E107X-12
E107X-16
E107X-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Tool Diameter (D)
(mm)
Blade Length
(mm)
Overall Length
(mm)
Shank diameter
(mm)
1 Piece(s)Available

12 Days or more

0.51383
1 Piece(s)Available

10 Days or more

0.61.2383
1 Piece(s)Available

12 Days or more

0.81.6383
1 Piece(s)Available

8 Days or more

12383
1 Piece(s)Available

10 Days or more

1.22.4383
1 Piece(s)Available

8 Days or more

1.53383
1 Piece(s)Available

12 Days or more

1.83.6383
1 Piece(s)Available

8 Days or more

24383
1 Piece(s)Available

8 Days or more

2.55383
1 Piece(s)Available

8 Days or more

36503
1 Piece(s)Available

8 Days or more

512506
1 Piece(s)Available

8 Days or more

612506
1 Piece(s)Available

8 Days or more

816608
1 Piece(s)Available

8 Days or more

10207210
1 Piece(s)Available

8 Days or more

12247512
1 Piece(s)Available

8 Days or more

163210016
1 Piece(s)Available

8 Days or more

204010020

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Tip angle (θ) 90 Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin
Tool Material Type Carbide Coating Y/N Available Coating Type Other
Material MG Coating Details AlTiN Torsional Angle(°) 30
Blade diameter tolerance(mm) 0~-0.02

Additional Products in this Category

Tech Support