(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chamfering Cutter (for Spool Bushing) RC

Part Number

Configured Part Number is shown.

 
Part Number
RC-10.5
RC-15.5
RC-20.5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size (R)
(mm)
Overall Length
(mm)
Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

10.58018
1 Piece(s)Available

8 Days or more

15.58525
1 Piece(s)Available

8 Days or more

20.59035

Loading...

  1. 1

Basic Information

Application Round Chamfer work material general steel / Aluminum / Copper Tool Material Type Cobalt HSS
Coating Y/N NA Shank diameter (d)(mm) 12 blade shape Right blade straight
Shank tolerance h8 Number of flutes 2

Additional Products in this Category

Tech Support