(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide 2-Flute Ultra Long Ball End Mill 30° B246X

Carbide 2-Flute Ultra Long Ball End Mill 30° B246X

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•R Precision (µm): ±10
•Coating: AlTiN
•Material: MG

Part Number

Configured Part Number is shown.

Part Number
B246X-2
B246X-4
B246X-6
B246X-8
B246X-10
B246X-12
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
1 Piece(s)Available

10 Days or more

141003
1 Piece(s)Available

12 Days or more

281304
1 Piece(s)Available

10 Days or more

3121606
1 Piece(s)Available

10 Days or more

4141808
1 Piece(s)Available

10 Days or more

51820010
1 Piece(s)Available

10 Days or more

62221012

Loading...

  1. 1

Basic Information

Type Ball Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2
R Precision(µm) ±10 Machining Application Curved surface / Engraving / R Groove Coating Details AlTiN
Material MG Torsional Angle 30°

Additional Products in this Category

Tech Support