(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Phoenix Series Face Milling Cutter, Octagon Type, Bore Type, Screw Lock Type

Phoenix Series Face Milling Cutter, Octagon Type, Bore Type, Screw Lock Type
  • Volume Discount

[Features]
· OSG Phoenix Series
· Screw-fastening Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PAO06R050M22-5
PAO06R063M22-7
PAO06R080M25.4-8
PAO06R100M31.7-10
PAO06R125M38.1-12
Part NumberMinimum order quantityVolume DiscountDays to Ship External diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Number of Flutes
(sheet)
Hole Diameter
(mm)
Tool No. Cutter outer diameter D1
(mm)
Boss Diameter db
(mm)
Width of the Key Slot a
(mm)
Depth of the Key Slot b
(mm)
Type
1 Piece(s)Available

8 Days or more

5040522780202060.24510.46.31
1 Piece(s)Available

8 Days or more

6340722780202173.25010.46.32
1 Piece(s)Available

8 Days or more

8050825.4780202290.2609.562
1 Piece(s)Available

8 Days or more

100501031.757802023110.27012.783
1 Piece(s)Available

8 Days or more

125631238.17802024135.29015.9103

Loading...

  1. 1

Basic Information

Processing Applications Plane Work Material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron Mounting Method Arbor
Supported Tip Material Type Carbide Coat

Additional Products in this Category

Tech Support