(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

SPEED/T 4 Flute Anti-Vibration Radius

SPEED/T 4 Flute Anti-Vibration Radius

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Long Neck Radius
•Number Of Flutes (sheet): 4
•Helix Angle (Θ): Standard Helix (30 to 40°)
•Coating: AlTiN
•R Precision (µm): ±0.01

Part Number

Configured Part Number is shown.

P-LRTA060204T

Part Number
P-LRTA060204T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

47 Days or more

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 6 R Size(mm) 2 Work material General steel / Quenched and tempered steel / Stainless Steel / Cast Iron
Blade length (ℓ)(mm) 15 Number of flutes(sheet) 4 Type Long-Neck Radius
Overall Length (L)(mm) 100 Shank diameter (d)(mm) 6 Machining Application Side / Curved surface / Groove / Inclined Cuts
Coating AlTiN Torsion Angle (θ) Standard torsion (30-40°) R Precision(µm) ±0.01
Vibration Damping Proofing Available Torsion Angle details(°) 35 Blade diameter intersection(mm) 0~-0.02
Shank tolerance h6

Please check the type/dimensions/specifications of the part P-LRTA060204T in the SPEED/T 4 Flute Anti-Vibration Radius series.

Additional Products in this Category

Tech Support