(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The object to be measured can be held securely in place using the upper lid portion.
Part Number
Configured Part Number is shown.
2-9638-01
This product is temporary NOT available. Please ask MISUMI to check the next available ship date.
Product Model | V Block | Material | Other | Width(mm) | 25 |
---|---|---|---|---|---|
Depth(mm) | 65 | Height(mm) | 31 | Parallelism of the Base and V-Grooves(µm) | 50 |
Model | V-Grooved Box | Details Type | Heat Treatment: No | Material Details | Hard Steel (S50C), Black Chrome Finish |
Manufacturer Product Name | Mini V Block BCC-S | Manufacturer Model Number | BCC-S | Weight(g) | Approx. 270 |
Application | Three-dimensional measuring instrument, measuring microscope, projector, height gage, surface roughness measuring instrument, digimatic indicator. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy