(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A special stand for JIS type surface plate. The stopper prevents surface plate misalignment and stops things from falling off. Adjustment of the surface plate height (C dimension) can be done with the foot jack. Angle stand for large surface plates help to support different types of work. (Large surface plate: JP10020, JP12024, JP16025)
Part Number
Configured Part Number is shown.
JP04063-SA
Product Type | Surface Plate Panel | Loadable Plate Dimensions(mm) | 400×630 | Mass(kg) | 50 |
---|---|---|---|---|---|
Compatible Surface Plate | JP04063 | Main body: option | Main Body | A(mm) | 620 |
B(mm) | 390 | C(mm) | 800 | D(mm) | 125 |
E(mm) | 150 | F(mm) | 45 - 120 | G(mm) | 530 |
H(mm) | 83 | I(mm) | 140 | Leveler No. | FJ16100 |
Please check the type/dimensions/specifications of the part JP04063-SA in the JIS Type Surface Plate Angle Block series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy