(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

ASPURE Wrist Strap II, Stainless Steel Band with Cord, Polyester Band【10 Pieces Per Package】

ASPURE Wrist Strap II, Stainless Steel Band with Cord, Polyester Band

•Product Model: Wrist Strap
•Specification: With Alligator Clip
•Product Name: AP Wrist Strap II Polyester Band
•Manufacturer Model Number: WS101
•Band Material: Polyester with Conductive Fibers

PDF

Part Number

Configured Part Number is shown.

1-4277-72

 
Part Number
1-4277-72
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Amount Of Content

10 Pieces Per Package

1 Pack(s)

8 Days or more

1 Pack (10 pcs.)

Loading...

  1. 1

Basic Information

Product Type Wrist Strap Specifications With Alligator Clip Band Material Polyester with Conductive Fibers
Cord Length 3m Product Name AP Wrist Strap II Polyester Band Manufacturer Model Number WS101
Specifications With polyester band, cord Amount Of Content 1 Pack (10 pcs.)

Additional Products in this Category

Tech Support