(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Wrenches - Combination Type, CR

Wrenches - Combination Type, CR
  • Volume Discount

[Features]
· Combination wrench that combines a wrench and an offset wrench
· Flank Screwdriver
· Compared to the conventional type, force (torque) is improved by 20%, ISO9002 certified
· Nut is not easily worn by the hex part so it has a long life.

Part Number

Configured Part Number is shown.

Part Number
CR-13-16-2
CR-15-16-2
CR-36895-2
CR-36899-2
CR-36907-2
CR-36958
CR-41643-4
CR-41702-2
CR-41767-2
CR-41775-2
CR-41828-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(Inch)
1 Piece(s)Available

7 Days or more

26013/16
1 Piece(s)Available

7 Days or more

30915/16
1 Piece(s)Available

7 Days or more

4181-1/4
1 Piece(s)Available

8 Days or more

3801-1/8
1 Piece(s)Available

7 Days or more

3581-1/16
1 Piece(s)Available

7 Days or more

4611-3/8
1 Piece(s)Available

7 Days or more

931/4
1 Piece(s)Available

7 Days or more

2303/4
1 Piece(s)Available

7 Days or more

1895/8
1 Piece(s)Available

7 Days or more

1035/16
1 Piece(s)Available

7 Days or more

2807/8

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Single Item / Set Single Item

Additional Products in this Category

Tech Support