(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrician's 2-Way Screwdriver

Electrician's 2-Way Screwdriver
  • Volume Discount

[Features]
· Screwdriver with both Phillips and flathead bits attached

Part Number

Configured Part Number is shown.

CR-SDTR150

Part Number
CR-SDTR150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Standards for Tip Shape Phillips (+)/Flathead(-) Phillips Tip Size (+) No.2 Tip Size, Slotted (-) Blade Width (mm) B1 6
Shaft Length L (mm) 75~150 Single Item / Set Classification Single Item Shaft Type Round
Magnet NA Grip Type Resin

Additional Products in this Category

Tech Support