(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdrivers - Hex Rod Type, Blue, 006-6MM

Screwdrivers - Hex Rod Type, Blue, 006-6MM

Click this image to zoom it.

Move the mouse over the image to zoom

  • Screwdrivers - Hex Rod Type, Blue, 006-6MM
  • 006-3
  • Volume Discount

[Features]
· Handle employs a high-quality acetate resin which feels good to the touch and is shock resistant.
· It is designed for professionals so as to exceed ISO and JIS standards.
[Applications]
· For tightening hex socket head bolts.

Part Number

Configured Part Number is shown.

006-6MM

Part Number
006-6MM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Tip standards Hexagon Shaft length L (mm) 110 Single Product/Set Classification Single Item
Shaft type Square Magnet NA Shaft through NA
Bolster NA Grip Type Resin (Box/Hex/Ball-Point) Width Across Flats (mm) 6
Overall Length(mm) 220 Trusco Code 401-2054 Features High grade acetate resin which is soft to the touch is used for the handle.
Mass(g) 84

Please check the type/dimensions/specifications of the part 006-6MM in the Screwdrivers - Hex Rod Type, Blue, 006-6MM series.

Additional Products in this Category

Tech Support