(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Open-End Type, Double-Ended, CR, Metric

Wrenches - Open-End Type, Double-Ended, CR, Metric
  • Volume Discount

[Features]
· A flare nut wrench used for automobiles and refrigerant pipelines.

Part Number

Configured Part Number is shown.

Part Number
CR-10-11MM-2
CR-11-13MM-1
CR-12-14MM-1
CR-13-14MM
CR-14-17MM-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
1 Piece(s)Available

7 Days or more

15310×11
1 Piece(s)Available

7 Days or more

17411×13
1 Piece(s)Available

7 Days or more

17412×14
1 Piece(s)Available

7 Days or more

17513×14
1 Piece(s)Available

7 Days or more

19514×17

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Single Item / Set Single Item

Additional Products in this Category

Tech Support