(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Pin Vise (Storable Type) with Drill

Precision Pin Vise (Storable Type) with Drill
  • Volume Discount

[Features]
· A storage type pin vise ideal for drilling small holes and deburring.

Part Number

Configured Part Number is shown.

NO.94-S

Part Number
NO.94-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Other Single Product/Set Classification Set Product Applicable Size(mm) ø0.1-3.2 (Round Shaft Diameter)
Handle diameter(mm) 15 Overall Length(mm) 102 Blade Tip 10
Set Content Included drill: ø 0.6/ø 0.8/ø 1.0, 2 collet chucks (inside the main body), JAN Code 4962485221362 Features With Rotation Cap.
Material Main Body, Cap, Chuck: Brass, Drill: High Speed Steel

Please check the type/dimensions/specifications of the part NO.94-S in the Precision Pin Vise (Storable Type) with Drill series.

Additional Products in this Category

Tech Support