(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Phillips (+) / Slotted (-)
•Phillips Tip Size (+) : No. 2
•Single Item / Set Classification : Single Item
•Shaft type : Round
•Magnet : None
For complete product overview and details on MINISTA 60, see the sections below:
Part Number
Configured Part Number is shown.
306D
Tip standards | Phillips (+)/Flathead(-) | Tip size / Phillips (+) | No.2 |
---|---|---|---|
Tip size / flathead (-) blade width (mm) B1 | 6 | Single Product/Set Classification | Single Item |
Shaft type | Round | Magnet | NA |
Grip Type | Resin | Overall Length(mm) | 72 |
Trusco Code | 344-7677 | Features | Convenient for confined spaces. The 60 gears make for excellent work efficiency. Utilizes a handle with strengthened elastomer resin. |
Specifications | Ratchet Mechanism Bit Spare (+) No. 2, (-) 6 Full Length 30 mm | Mass(g) | 90 |
Tip standards | Phillips (+)/Flathead(-) | Tip size / Phillips (+) | No.2 | Tip size / flathead (-) blade width (mm) B1 | 6 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Round | Magnet | NA |
Grip Type | Resin | Overall Length(mm) | 72 | Trusco Code | 344-7677 |
Features | Convenient for confined spaces. The 60 gears make for excellent work efficiency. Utilizes a handle with strengthened elastomer resin. | Specifications | Ratchet Mechanism Bit Spare (+) No. 2, (-) 6 Full Length 30 mm | Mass(g) | 90 |
Please check the type/dimensions/specifications of the part 306D in the MINISTA 60 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy