(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

For CFRP / Aluminum, Non-Coated 1-Flute

For CFRP / Aluminum, Non-Coated 1-Flute
  • Volume Discount

•Model: Square
•Flute Shape: C Surface
•Coating: Non-Coated
•Number Of Flutes (sheet): 1
•Cutting Edge Accuracy: h5

Part Number

Configured Part Number is shown.

Part Number
VHKE-1-020-039-03-10-L-030
VHKE-1-020-039-03-10-L-060
VHKE-1-025-039-03-10-L-040
VHKE-1-040-051-06-10-L-140
VHKE-1-040-060-06-10-L-220
VHKE-1-120-078-12-10-L-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Flute Shape Blade tip chamfering
(mm)
1 Piece(s)Available

8 Days or more

23339--
1 Piece(s)Available

8 Days or more

26339--
1 Piece(s)Available

8 Days or more

2.54339--
1 Piece(s)Available

17 Days or more

414651C plane0.05
1 Piece(s)Available

8 Days or more

422660--
1 Piece(s)Available

8 Days or more

12151278C plane0.2

Loading...

  1. 1

Basic Information

Work Material Aluminum / Copper / Graphite Number of Flutes(sheet) 1 Model Square
Coating Non-Coated Cutting edge accuracy h5 Shank Accuracy h9

Additional Products in this Category

Tech Support