(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Blade Bit with High Frequency (13 Type R/L Single Edge Bit/NK4 for Tunning)

Blade Bit with High Frequency (13 Type R/L Single Edge Bit/NK4 for Tunning)
  • Volume Discount

· Unique brazing and heat treatment are applied to high-grade high speed steel, boasting excellent performance, consistent quality, and a sharp cutting edge.
· Blade steel is ideal for the cutting conditions, achieving outstanding cutting performance.

Part Number

Configured Part Number is shown.

Part Number
13L-0
13L-1
13L-2
13L-3
13L-4
13L-5
13L-7
13R-0
13R-1
13R-2
13R-3
13R-4
13R-5
13R-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Overall Length
(mm)
Height
(mm)
Tip Dimensions : a Tip Dimensions : b Tip Dimensions : c
1 Piece(s)Available

10 Days or more

10100109124
1 Piece(s)Available

10 Days or more

131201312164.5
1 Piece(s)Available

10 Days or more

161401615205
1 Piece(s)Available

10 Days or more

191601917246
1 Piece(s)Available

10 Days or more

191802517288
1 Piece(s)Available

10 Days or more

221802220287
1 Piece(s)Available

10 Days or more

252002523328
1 Piece(s)Available

10 Days or more

10100109124
1 Piece(s)Available

10 Days or more

131201312164.5
1 Piece(s)Available

10 Days or more

161401615205
1 Piece(s)Available

10 Days or more

191601917246
1 Piece(s)Available

10 Days or more

191802517288
1 Piece(s)Available

10 Days or more

221802220287
1 Piece(s)Available

10 Days or more

252002523328
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Width
(mm)
Overall Length
(mm)
Height
(mm)
Tip Dimensions : a Tip Dimensions : b Tip Dimensions : c

Loading...

  1. 1

Basic Information

Product ​​Type Cutting Bit with High-Speed Blade Material Details HSS

Additional Products in this Category

Tech Support