(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

JIS Standard Asymmetric Straight Bit 31 Type, 32 Type

JIS Standard Asymmetric Straight Bit 31 Type, 32 Type
  • Volume Discount

•Product ​​Type: Carbide Bit
•Number Contained In A Packet: 1

Part Number

Configured Part Number is shown.

Part Number
31-0-HT105
31-0-HT110
31-0-HT120
31-0-ST110
31-0-ST120
31-0-UT110
31-0-UT120
31-1-HT103
31-1-HT105
31-1-HT110
31-1-HT120
31-1-ST110
31-1-ST120
31-1-ST130
31-1-UT110
31-1-UT120
31-1-UT140
31-2-HT103
31-2-HT105
31-2-HT110
31-2-HT120
31-2-ST110
31-2-ST120
31-2-ST130
31-2-UT110
31-2-UT120
31-2-UT140
31-3-HT103
31-3-HT105
31-3-HT110
31-3-HT120
31-3-ST110
31-3-ST120
31-3-ST130
31-3-UT110
31-3-UT120
31-3-UT140
31-4-HT103
31-4-HT105
31-4-HT110
31-4-HT120
31-4-ST110
31-4-ST120
31-4-ST130
31-4-UT110
31-4-UT120
31-4-UT140
32-0-HT105
32-0-HT110
32-0-HT120
32-0-ST110
32-0-ST120
32-0-UT110
32-0-UT120
32-1-HT103
32-1-HT105
32-1-HT110
32-1-HT120
32-1-ST110
32-1-ST120
Part NumberMinimum order quantityVolume DiscountDays to Ship JIS Standard Shank size W
(mm)
Material Shank size L
(mm)
Shank size H
(mm)
Compatible Bit Selfishly Tip Size A Tip Size B Tip Size C Tip Size r
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)10HT105801001-0Right-hand10630.3
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)10HT110801001-0Right-hand10630.3
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)10HT120801001-0Right-hand10630.3
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)10ST110801001-0Right-hand10630.3
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)10ST120801001-0Right-hand10630.3
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)10UT110801001-0Right-hand10630.3
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)10UT120801001-0Right-hand10630.3
1 Piece(s)

16 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)13HT1031001301-1Right-hand13930.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)13HT1051001301-1Right-hand13930.5
1 Piece(s)Available

8 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)13HT1101001301-1Right-hand13930.5
1 Piece(s)Available

8 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)13HT1201001301-1Right-hand13930.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)13ST1101001301-1Right-hand13930.5
1 Piece(s)Available

8 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)13ST1201001301-1Right-hand13930.5
1 Piece(s)

16 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)13ST1301001301-1Right-hand13930.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)13UT1101001301-1Right-hand13930.5
1 Piece(s)Available

8 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)13UT1201001301-1Right-hand13930.5
1 Piece(s)

16 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)13UT1401001301-1Right-hand13930.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)16HT1031201601-2Right-hand161140.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)16HT1051201601-2Right-hand161140.5
1 Piece(s)Available

8 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)16HT1101201601-2Right-hand161140.5
1 Piece(s)Available

8 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)16HT1201201601-2Right-hand161140.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)16ST1101201601-2Right-hand161140.5
1 Piece(s)Available

8 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)16ST1201201601-2Right-hand161140.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)16ST1301201601-2Right-hand161140.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)16UT1101201601-2Right-hand161140.5
1 Piece(s)Available

8 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)16UT1201201601-2Right-hand161140.5
1 Piece(s)

16 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)16UT1401201601-2Right-hand161140.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)19HT1031401901-3Right-hand191350.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)19HT1051401901-3Right-hand191350.5
1 Piece(s)Available

8 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)19HT1101401901-3Right-hand191350.5
1 Piece(s)Available

8 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)19HT1201401901-3Right-hand191350.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)19ST1101401901-3Right-hand191350.5
1 Piece(s)Available

8 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)19ST1201401901-3Right-hand191350.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)19ST1301401901-3Right-hand191350.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)19UT1101401901-3Right-hand191350.5
1 Piece(s)Available

8 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)19UT1201401901-3Right-hand191350.5
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)19UT1401401901-3Right-hand191350.5
1 Piece(s)

16 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)25HT1031602501-4Right-hand221561
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)25HT1051602501-4Right-hand221561
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)25HT1101602501-4Right-hand221561
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)25HT1201602501-4Right-hand221561
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)25ST1101602501-4Right-hand221561
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)25ST1201602501-4Right-hand221561
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)25ST1301602501-4Right-hand221561
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)25UT1101602501-4Right-hand221561
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)25UT1201602501-4Right-hand221561
1 Piece(s)

89 Days or more

31 Type Asymmetric Cutting Edge Bit (Right)25UT1401602501-4Right-hand221561
1 Piece(s)

89 Days or more

32 Type Asymmetric Cutting Edge Bit (Left)10HT105801001-0Left-hand10630.3
1 Piece(s)

89 Days or more

32 Type Asymmetric Cutting Edge Bit (Left)10HT110801001-0Left-hand10630.3
1 Piece(s)

89 Days or more

32 Type Asymmetric Cutting Edge Bit (Left)10HT120801001-0Left-hand10630.3
1 Piece(s)

89 Days or more

32 Type Asymmetric Cutting Edge Bit (Left)10ST110801001-0Left-hand10630.3
1 Piece(s)

89 Days or more

32 Type Asymmetric Cutting Edge Bit (Left)10ST120801001-0Left-hand10630.3
1 Piece(s)

89 Days or more

32 Type Asymmetric Cutting Edge Bit (Left)10UT110801001-0Left-hand10630.3
1 Piece(s)

89 Days or more

32 Type Asymmetric Cutting Edge Bit (Left)10UT120801001-0Left-hand10630.3
1 Piece(s)

16 Days or more

32 Type Asymmetric Cutting Edge Bit (Left)13HT1031001301-1Left-hand13930.5
1 Piece(s)

89 Days or more

32 Type Asymmetric Cutting Edge Bit (Left)13HT1051001301-1Left-hand13930.5
1 Piece(s)Available

8 Days or more

32 Type Asymmetric Cutting Edge Bit (Left)13HT1101001301-1Left-hand13930.5
1 Piece(s)Available

8 Days or more

32 Type Asymmetric Cutting Edge Bit (Left)13HT1201001301-1Left-hand13930.5
1 Piece(s)

89 Days or more

32 Type Asymmetric Cutting Edge Bit (Left)13ST1101001301-1Left-hand13930.5
1 Piece(s)Available

8 Days or more

32 Type Asymmetric Cutting Edge Bit (Left)13ST1201001301-1Left-hand13930.5

Loading...

Basic Information

Product Type Carbide bit Number Contained In A Packet 1

Additional Products in this Category

Tech Support