(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Processing of cutting powder is simple.
· Easier changeover.
· Chips naturally separate from oil.
· Economical dual use type.
· The material is aluminum, allowing cutting according to the length of the table.
Part Number |
---|
TCV1218100 |
TCV1824100 |
Loading...
Details Type | Adjustable T slot tip cover | Length(mm) | 1000 | Material | 6063-S(JIS) |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy