(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel New Clamp

Swivel New Clamp
  • Volume Discount

[Features]
· A swivel is attached to both ends of the clamping surface to prevent damaging machine beds.
· Since the swivel is plated, it does not damage the workpiece.
· The clamp contact surface is large so the clamping force increases, enabling stable fastening. (With fastening bolt and flange nut).
· This swivel completely fixes a workpiece at any angle.

Part Number

Configured Part Number is shown.

Part Number
NC-50
NC-60
Part NumberMinimum order quantityVolume DiscountDays to Ship L
(mm)
Mass
(g)
W
(mm)
Circular Washer FN
(mm)
TB
(mm)
Pinch height
(mm)
1 Piece(s)Available

8 Days or more

12575042Ф2612M-FNTB-121250–75
1 Piece(s)Available

8 Days or more

150120049Ф3316M-FNTB-161500~85

Loading...

  1. 1

Basic Information

Material S45C Forged Part Hardness HRC45° Features This swivel completely fixes a workpiece at any angle.

Additional Products in this Category

Tech Support