(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Vise

Precision Vise

Click this image to zoom it.

Move the mouse over the image to zoom

  • SPV165H
  • SPV115
  • SPV150
  • SPV30H
  • SPV80H
  • SPV120H
  • SPV80
  • Volume Discount

[Features]
· A precision vise for ultra-precision finishing.
· Can be utilized for a wide range of grinding, cutting, and drilling.
· The round object machining V-groove (G) is attached to the crosswise direction of the mobile jaw, or the lengthwise/crosswise direction (SPV80-150).
· Sub-zero treatment minimizes aging deterioration.

PDF

Part Number

Configured Part Number is shown.

Part Number
SPV150
SPV165H
Part NumberMinimum order quantityVolume DiscountDays to Ship Clamp Range
(mm)
Mass
(kg)
Tightening Force
(kN)
1 Piece(s)Available

13 Days or more

1501512
1 Piece(s)Available

8 Days or more

1651810
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Clamp Range
(mm)
Mass
(kg)
Tightening Force
(kN)

Loading...

  1. 1

Basic Information

Width(mm) 125 Details Type Precise Vise Material SKS3
Included wrench 10 Hardness HRC60 Parallelism Within 0.002/100 mm
Perpendicularity Within 0.005/100 mm

Additional Products in this Category

Tech Support