(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Loctite 5-Axis Machine Vise

Loctite 5-Axis Machine Vise

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Raised structure that avoids the interference of the machine spindle: The length of the cutter can be shortened to reduce processing time and labor. Loctite lift prevention mechanism: A hemispherical segment is used to apply force on the movable part in a downward sloping direction at 45 degrees in order to prevent the workpiece from rising up. Socket replacement type: Three types of socket are included as standard and can be selected according to the machining conditions.

PDF

Part Number

Configured Part Number is shown.

LT5AU-100FM

 
Part Number
LT5AU-100FM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Mouth Width(mm) 102 Maximum Opening(mm) 278 Standard guide block width(mm) 18
Tightening Force(kN) 20 Mass(kg) 24 A(mm) 386
B(mm) 104 C(mm) 102 D(mm) 90
E(mm) 45 F-1(mm) 28~148 F-2(mm) 158~278
F-3(mm) 8~128 G(mm) 17 H(mm) 16
I(mm) 82 J 5 K 50
L 13 M(mm) M10 N 4
O M8 P M8 Q 193
R(mm) 18 S(mm) 5 T(mm) 20
U(mm) 346 V(mm) 7 W(mm) 17
X(mm) R5 Y(mm) 400 Z(mm) M12
AA(mm) 57 AB(mm) 272 AC(mm) 14.5
AD(mm) 75

Please check the type/dimensions/specifications of the part LT5AU-100FM in the Loctite 5-Axis Machine Vise series.

Additional Products in this Category

Tech Support