(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

HSS Solid Drill Bits - Straight Long Drill Bit

HSS Solid Drill Bits - Straight Long Drill Bit

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number
LSD-0.5-10-75
LSD-0.5-15-100
LSD-0.5-20-150
LSD-0.6-15-100
LSD-0.7-25-150
LSD-0.8-15-75
LSD-0.8-20-100
LSD-0.8-25-150
LSD-0.9-30-100
LSD-0.9-30-150
LSD-0.45-15-100
LSD-0.55-15-100
LSD-0.65-20-100
LSD-0.75-20-100
LSD-0.85-30-100
LSD-0.95-40-100
LSD-1-30-75
LSD-1-40-100
LSD-1-50-150
LSD-1.05-40-100
LSD-1.1-35-75
LSD-1.1-40-100
LSD-1.1-50-150
LSD-1.2-35-75
LSD-1.2-40-100
LSD-1.2-50-150
LSD-1.3-35-75
LSD-1.3-40-100
LSD-1.3-50-150
LSD-1.4-35-75
LSD-1.4-40-100
LSD-1.4-50-150
LSD-1.5-35-75
LSD-1.5-50-150
LSD-1.6-40-75
LSD-1.6-50-100
LSD-1.6-60-150
LSD-1.7-40-75
LSD-1.7-50-100
LSD-1.7-60-150
LSD-1.8-40-75
LSD-1.8-50-100
LSD-1.8-60-150
LSD-1.9-40-75
LSD-1.9-50-100
LSD-1.9-60-150
LSD-1.15-40-100
LSD-1.25-40-100
LSD-1.35-40-100
LSD-1.45-40-100
LSD-1.55-50-100
LSD-1.65-50-100
LSD-1.75-50-100
LSD-1.85-50-100
LSD-1.95-50-100
LSD-2-50-100
LSD-2-60-150
LSD-2-75-200
LSD-2.05-50-100
LSD-2.1-50-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)
10 Piece(s)Available

9 Days or more

0.51075
10 Piece(s)Available

9 Days or more

0.515100
10 Piece(s)Available

9 Days or more

0.520150
10 Piece(s)Available

9 Days or more

0.615100
10 Piece(s)Available

9 Days or more

0.725150
10 Piece(s)Available

9 Days or more

0.81575
10 Piece(s)Available

9 Days or more

0.820100
10 Piece(s)Available

9 Days or more

0.825150
10 Piece(s)Available

9 Days or more

0.930100
10 Piece(s)Available

9 Days or more

0.930150
10 Piece(s)Available

9 Days or more

0.4515100
10 Piece(s)Available

9 Days or more

0.5515100
10 Piece(s)Available

9 Days or more

0.6520100
10 Piece(s)Available

9 Days or more

0.7520100
10 Piece(s)Available

9 Days or more

0.8530100
10 Piece(s)Available

9 Days or more

0.9540100
10 Piece(s)Available

9 Days or more

13075
10 Piece(s)Available

9 Days or more

140100
10 Piece(s)Available

9 Days or more

150150
1 Piece(s)Available

9 Days or more

1.0540100
10 Piece(s)Available

9 Days or more

1.13575
10 Piece(s)Available

9 Days or more

1.140100
10 Piece(s)Available

9 Days or more

1.150150
10 Piece(s)Available

9 Days or more

1.23575
10 Piece(s)Available

9 Days or more

1.240100
10 Piece(s)Available

9 Days or more

1.250150
10 Piece(s)Available

9 Days or more

1.33575
10 Piece(s)Available

9 Days or more

1.340100
10 Piece(s)Available

9 Days or more

1.350150
10 Piece(s)Available

9 Days or more

1.43575
10 Piece(s)Available

9 Days or more

1.440100
10 Piece(s)Available

9 Days or more

1.450150
10 Piece(s)Available

9 Days or more

1.53575
10 Piece(s)Available

9 Days or more

1.550150
10 Piece(s)Available

9 Days or more

1.64075
10 Piece(s)Available

9 Days or more

1.650100
10 Piece(s)Available

9 Days or more

1.660150
10 Piece(s)Available

9 Days or more

1.74075
10 Piece(s)Available

9 Days or more

1.750100
10 Piece(s)Available

9 Days or more

1.760150
10 Piece(s)Available

9 Days or more

1.84075
10 Piece(s)Available

9 Days or more

1.850100
10 Piece(s)Available

9 Days or more

1.860150
10 Piece(s)Available

9 Days or more

1.94075
10 Piece(s)Available

9 Days or more

1.950100
10 Piece(s)Available

9 Days or more

1.960150
1 Piece(s)Available

9 Days or more

1.1540100
1 Piece(s)Available

9 Days or more

1.2540100
1 Piece(s)Available

9 Days or more

1.3540100
1 Piece(s)Available

9 Days or more

1.4540100
1 Piece(s)Available

9 Days or more

1.5550100
1 Piece(s)Available

9 Days or more

1.6550100
1 Piece(s)Available

9 Days or more

1.7550100
1 Piece(s)Available

9 Days or more

1.8550100
1 Piece(s)Available

9 Days or more

1.9550100
10 Piece(s)Available

9 Days or more

250100
10 Piece(s)Available

9 Days or more

260150
10 Piece(s)Available

9 Days or more

275200
1 Piece(s)Available

9 Days or more

2.0550100
1 Piece(s)Available

9 Days or more

2.150100

Loading...

Basic Information

Tool Material Type High-speed steel Coating Y/N NA Coating Type Non-Coated
With/without Oil Hole NA

Additional Products in this Category

Tech Support