(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - End Mill Shank, SG-FAX Oil-Hole Drill Bit, SGOH

HSS Solid Drill Bits - End Mill Shank, SG-FAX Oil-Hole Drill Bit, SGOH
  • Volume Discount

Oil hole HSS drill of the highest quality featuring a long service life, with high-grade powder HSS and SG coating.
[Features]
· Optimized cutting edge, groove shape and high precision achieve stable processing and high hole positioning accuracy.
· Achieves high-efficiency machining based on high speed and high feed.
[Applications]
· Capable of high speed, high efficiency machining of materials ranging from steel to stainless steel and aluminum.

PDF

Part Number

Configured Part Number is shown.

Part Number
SGOH10.0
SGOH10.5
SGOH11.5
SGOH12.0
SGOH12.5
SGOH14.0
SGOH14.5
SGOH15.0
SGOH16.5
SGOH18.0
SGOH18.5
SGOH19.0
SGOH19.5
SGOH20.0
SGOH20.5
SGOH21.0
SGOH21.5
SGOH22.0
SGOH22.5
SGOH23.0
SGOH23.5
SGOH24.0
SGOH24.5
SGOH25.0
SGOH25.5
SGOH26.0
SGOH26.5
SGOH27.0
SGOH27.5
SGOH28.0
SGOH28.5
SGOH29.0
SGOH29.5
SGOH30.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Shank length ℓs
(mm)
1 Piece(s)Available

8 Days or more

10751441648
1 Piece(s)Available

8 Days or more

10.5751441648
1 Piece(s)Available

8 Days or more

11.5801491648
1 Piece(s)Available

8 Days or more

12861551648
1 Piece(s)Available

8 Days or more

12.5861551648
1 Piece(s)Available

8 Days or more

14971661648
1 Piece(s)Available

8 Days or more

14.5971661648
1 Piece(s)Available

8 Days or more

151021772050
1 Piece(s)Available

8 Days or more

16.51071822050
1 Piece(s)Available

8 Days or more

181181932050
1 Piece(s)Available

8 Days or more

18.51181932050
1 Piece(s)Available

8 Days or more

191232062556
1 Piece(s)Available

8 Days or more

19.51232062556
1 Piece(s)Available

8 Days or more

201282112556
1 Piece(s)Available

8 Days or more

20.51282112556
1 Piece(s)Available

8 Days or more

211322152556
1 Piece(s)Available

8 Days or more

21.51322152556
1 Piece(s)Available

8 Days or more

221372202556
1 Piece(s)Available

8 Days or more

22.51372202556
1 Piece(s)Available

8 Days or more

231422252556
1 Piece(s)Available

8 Days or more

23.51422252556
1 Piece(s)Available

8 Days or more

241472383260
1 Piece(s)Available

8 Days or more

24.51472383260
1 Piece(s)Available

8 Days or more

251512423260
1 Piece(s)Available

8 Days or more

25.51512423260
1 Piece(s)Available

8 Days or more

261562473260
1 Piece(s)Available

8 Days or more

26.51562473260
1 Piece(s)Available

8 Days or more

271612523260
1 Piece(s)Available

8 Days or more

27.51612523260
1 Piece(s)Available

8 Days or more

281652563260
1 Piece(s)Available

8 Days or more

28.51652563260
1 Piece(s)Available

8 Days or more

291702613260
1 Piece(s)Available

8 Days or more

29.51702613260
1 Piece(s)Available

8 Days or more

301742653260
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Shank length ℓs
(mm)

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Tool Material Type High-speed steel Link Model End Mill Shank
Coating Presence Available Coating Type TiCN Oil-Hole Presence Available
tip angle(Degree) 135 Units Ordered(Book) 1

Additional Products in this Category

Tech Support