(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Endless Belt (Alundum)【10 Pieces Per Package】

Endless Belt (Alundum)
  • Volume Discount

[Features]
· Belt 100 x 915 mm for widely used belt sander.
· Can be used widely from heavy grinding to deburring.
· Can be used for both wet types and dry types.
· It can be used for both steel material and woodworking.
[Applications]
· Various deburring and surface processing.
· Tool repair and removal of coarse scratches.
· Grinding and polishing metal parts.

Part Number

Configured Part Number is shown.

Part Number
TEB100-A40
TEB100-A60
TEB100-A80
TEB100-A100
TEB100-A120
TEB100-A180
TEB100-A240
TEB100-A320
TEB100-A400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
JAN Code Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

404989999292466471-97351,600 g/box

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

604989999292473471-97431,200 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

804989999292480471-97511,100 g/box

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1004989999292497471-97601000 g/box

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1204989999292503471-9778900 g/box

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1804989999292510471-9786900 g/box

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

2404989999292527471-9794900 g/box

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

3204989999292534471-9808900 g/box

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

4004989999292541471-9816900 g/box

Loading...

  1. 1

Basic Information

Tool Used Electrical and pneumatic tools Width(mm) 100 Length(mm) 915
Base Materials Cloth Abrasive material Alundum (Alumina) (AA or A) Pcs./Box.(pc.) 10

Additional Products in this Category

Tech Support