(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cross Polishing Belt.【1-50 Pieces Per Package】

Cross Polishing Belt.
  • Volume Discount

•Useable Tool: Bench Equipment (Resinder, etc.)
•Feature: Attach it to small electric belt sander or air tool for light and final polishing of metal, resin, glass, stone, wood etc. (* Although it has a little versatility, mainly with metals, it is not exclusive for resin only, glass only, stone o
•Application: Used for light polishing, finish polishing, etc. of metal, resin, glass, stone, wood, etc.

Part Number

Configured Part Number is shown.

Part Number
BP10-40
BP10-60
BP10-1000
BP10-120
BP10-400
BP10-600
BP10-800
BP20-150
BP30-180
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Width
(mm)
Length
(mm)
Particle Size
(#)
Abrasive material Number Contained In A Packet
(piece)

50 Pieces Per Package

1 Pack(s)Available

13 Days or more

1033040Zirconia (Z)50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1033060Zirconia (Z)50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103301000Alundum (Alumina) (AA or A)50

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10330120Zirconia (Z)50

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10330400Alundum (Alumina) (AA or A)50

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

10330600Alundum (Alumina) (AA or A)50

50 Pieces Per Package

1 Pack(s)Available

13 Days or more

10330800Alundum (Alumina) (AA or A)50
1 Piece(s)Available

19 Days or more

20520150Alundum (Alumina) (AA or A)20
20 Piece(s)Available

8 Days or more

30540180Alundum (Alumina) (AA or A)20

Loading...

  1. 1

Basic Information

Tool Used Desktop Device (Resinder, etc.) Features Attach it to small electric belt sander or air tool for light and final polishing of metal, resin, glass, stone, wood etc. (* Although it has a little versatility, mainly with metals, it is not exclusive for resin only, glass only, stone only, or wood only) It easily polishes narrow, far-reaching spots, curved parts etc. Application Used for light polishing, finish polishing, etc. of metal, resin, glass, stone, wood, etc.

Additional Products in this Category

Tech Support