(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrapping Film Polish, Cut Type【10 Pieces Per Package】

Wrapping Film Polish, Cut Type
  • Volume Discount

[Features]
· Pre-cut in easy-to-use sizes
· It is an affordable 10-sheet pack.
· Uses an ultrafine abrasive.
· Resin adhesives and abrasives are evenly coated onto the film base material so it will not cause deep scratches and evenly finished surface can be achieved.
[Applications]
· For polishing parts of precision instruments.
· For PCB/optic fiber polishing.
· Polishing of various rolls.

Part Number

Configured Part Number is shown.

Part Number
TLFC-1000
TLFC-10000
TLFC-1500
TLFC-2000
TLFC-20000
TLFC-400
TLFC-4000
TLFC-600
TLFC-8000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Color Trusco Code Mass

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

1000Purple473-665625g

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

10000White473-670222g

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

1500Beige473-666424g

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

2000Light Blue473-667223g

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

20000White473-671122g

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

400Light Blue473-663026g

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

4000Pink473-668124g

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

600Light Green473-664829g

10 Pieces Per Package

1 Pack(s)Available

7 Days or more

8000Lavender473-669923g

Loading...

  1. 1

Basic Information

Sheet Type Film Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 115 Length(mm) 140 Number Contained In A Packet(sheet) 10

Additional Products in this Category

Tech Support