(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Abrasive: Alundum (Alumina)
•Width (mm): 150
•Length (mm): 100
Sheet Type | Non-woven fabric (nylon) | Usage | Hand polish | Abrasive material | Alundum (Alumina) |
---|---|---|---|---|---|
Width(mm) | 150 | Length(mm) | 100 | Color | Reddish Brown |
Number Contained In A Packet(sheet) | 10 | Thickness(mm) | 25 | Features | Non-woven fabric (nylon fiber) polishing sheet. With flexibility and appropriate strength, can be used for grinding uneven or curved surfaces. Waterproof and Oil-Resistant. Suitable for Repair or Finish Polishing |
Application | Fine removal of burr from metal machining parts. Removal of oil from metal parts and corroded parts. For matte effect. Repairing work of wooden parts or painted surfaces. Final polishing before painting. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy