(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Polishing Cloth Sheet NAH

Polishing Cloth Sheet NAH
  • Volume Discount

Standard polishing cloth sheet product. Exhibits exceptional abrasive power and durability.

[Features]
· Koyo polishing cloth contains unique "No. 0" grains produced by the manufacturer, making it very popular among customers seeking beautiful, glossy surfaces.
· #0 is an equivalent product to #800

Part Number

Configured Part Number is shown.

Part Number
1133-NAHH-02300280
1133-NAHJ-02300280
1133-NAHK-02300280
1133-NAHL-02300280
1133-NAHM-02300280
1133-NAHN-02300280
1133-NAHO-02300280
1133-NAHQ-02300280
1133-NAHS-02300280
1133-NAHU-02300280
1133-NAHW-02300280
1133-NAHZ-02300280
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
50 Piece(s)Available

10 Days or more

40
50 Piece(s)Available

10 Days or more

60
50 Piece(s)Available

8 Days or more

80
50 Piece(s)Available

10 Days or more

100
50 Piece(s)Available

8 Days or more

120
50 Piece(s)Available

11 Days or more

150
50 Piece(s)Available

8 Days or more

180
50 Piece(s)Available

8 Days or more

240
50 Piece(s)Available

12 Days or more

320
50 Piece(s)Available

8 Days or more

400
50 Piece(s)Available

8 Days or more

600
50 Piece(s)Available

8 Days or more

0 ~ 800

Loading...

  1. 1

Basic Information

Sheet Type Abrasive Cloth Usage Hand polish Abrasive material Alundum (Alumina)
Width(mm) 230 Length(mm) 280 Details Type NAH
Packaging Quantity(Sheets) 50 Adhesive G/G (glue bonding) for dry process Base Materials Plain-woven cotton fabric
Features 1 Koyo abrasive cloth contains unique "size 0" grains produced by the manufacturer, making it very popular among customers seeking beautiful and glossy cotton. Features 2 0 type is equivalent to 800 type.

Additional Products in this Category

Tech Support