(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nylon Disc Mini Hard【5 Pieces Per Package】

Nylon Disc Mini Hard

Click this image to zoom it.

Move the mouse over the image to zoom

  • TNDH58-120
  • TNDH58-180
  • TNDH58-320
  • TNDH58-400
  • Volume Discount

[Features]
· Uses a lot of nylon so it has a long working life.
· Unlike a grindstone, there is no risk of excessive grinding and stable polishing is possible.
[Applications]
· Removes stubborn rust, black scale, etc.
· Welding burn removal, paint peeling, finish of stainless steel, etc.

Part Number

Configured Part Number is shown.

Part Number
TNDH58-120
TNDH58-180
TNDH58-320
TNDH58-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
JAN code Trusco Code Mass

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

120 Equivalent4989999359534479-1738145 g/box

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

180 Equivalent4989999359541479-1746118 g/box

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

320 Equivalent4989999359558479-175494 g/box

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

400 Equivalent4989999359565479-176291 g/box

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc work material Stainless Steel Outer diameter Dimensions(mm) 58
Inner Diameter Dimension(mm) 10 Thickness(mm) 12 Hole Diameter(mm) 10
Max. Rotational Speed(rpm) 15000 Pcs./Box. 5 pcs. Material Nylon Non woven Fabric
Maximum operating rotation speed 45.5m/s(2732m/min)

Additional Products in this Category

Tech Support