(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· All-round type that features an abundant grain size variation to handle rough finishing polishing.
· There is hardly any strain on the workpieces due to heat or burning due to the air cooling effect.
[Applications]
· Metal polishing, removing welding beads, polishing automobiles, hulls and tanks, various types of deburring, and polishing other stainless steel, steel, and nonferrous metals.
Part Number |
---|
TGP10015-A-60-100P |
TGP10015-A-80-100P |
TGP10015-A-100-100P |
TGP10015-A-120-100P |
Part Number |
---|
Loading...
Type | Multi-blade disc | work material | general steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum | Outer diameter Dimensions(mm) | 100 |
---|---|---|---|---|---|
abrasive grain | A Abrasive Grain | Hole Diameter(mm) | 16 | Max. Rotational Speed(rpm) | 13600 |
Blade length(mm) | 16.5 | Number of blades(sheet) | 90 | Pcs./Box. | 100 pcs. |
Maximum operating rotation speed | 72m/s(4300m/min) | Operating Angle | 15~30° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy