(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Rainproof type. It has a sturdy all-aluminum body that can be used even at rugged construction sites.
Tool set and tool box only | Tool Box | Toolbox Type | Aluminum Case/Trunk | Case Size (Frontage x Depth x Height)(mm) | 510×270×290 |
---|---|---|---|---|---|
Mass(g) | 4300 | Effective inside dimension, frontage(mm) | 460 | Effective inside dimension, depth(mm) | 220 |
Effective inside dimension, height(mm) | 240 | JAN Code | 4989999322552 | Trusco Code | 488-7417 |
Material | Body: aluminum alloy, Handle: steel, PP resin |
Please check the type/dimensions/specifications of the part TACB-50 in the Tool Box - Aluminum Case, Water-Resistant, TACB-50 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy