(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Woodwork Clamp, Shaft

Woodwork Clamp, Shaft
  • Volume Discount

[Features]
· The clamping part is wrapped in plastic to prevent scratching.
· Made to be always parallel to the clamping surface.

PDF

Part Number

Configured Part Number is shown.

PJHSP

 
Part Number
PJHSP
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Conforming main body PJH-30・60・100・125・150・200・250 JAN Code 4989999326512 Trusco Code 490-1002
Mass(g) 20 Material Resin

Please check the type/dimensions/specifications of the part PJHSP in the Woodwork Clamp, Shaft series.

Additional Products in this Category

Tech Support