(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L Type Clamp - Heavy Duty SGM/SG-M/SG-TM

L Type Clamp - Heavy Duty SGM/SG-M/SG-TM

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Feature: Replaceable free angle cap. Maximum tightening pressure on opening at 150 mm is 1,200 kgf. Useful for heavy items like iron and steel, shipbuilding and construction material, and so on.
•Material: Carbon tool steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SG40M
SG60M
SG-25M
SG-30M
SG-30T20M
SG-50M
SG-60T20M
SG-80M
SG-100M
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Frame Dimensions A
(mm)
Frame Dimensions B
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

5304001403413396-19663170
1 Piece(s)Available

8 Days or more

7306001403413396-19743800
1 Piece(s)Available

8 Days or more

3802501403413107-65582580
1 Piece(s)Available

8 Days or more

4253001403413107-65663000
1 Piece(s)Available

8 Days or more

4333002003015336-76733500
1 Piece(s)Available

8 Days or more

6305001403413107-65743400
1 Piece(s)Available

8 Days or more

7336002003015336-76814300
1 Piece(s)Available

8 Days or more

9308001403413107-65824450
1 Piece(s)Available

8 Days or more

113010001403413107-66044950

Loading...

  1. 1

Basic Information

Features Replaceable free angle cap. Maximum tightening pressure on opening at 150 mm is 1,200 kgf. Useful for heavy items like iron and steel, shipbuilding and construction material, and so on. Material Carbon tool steel

Additional Products in this Category

Tech Support