(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Jaw Clamp - Multi-Purpose Type.

Jaw Clamp - Multi-Purpose Type.
  • Volume Discount

[Features]
· With its deep jaws, the clamp can be attached even when objects are in the way.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
H25U6
H30U10
H30U11
H30U15
H40U15
H50U11
H50U15
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Frame Dimensions A
(mm)
Frame Dimensions B
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

4102501202210.54989999326772490-12661580
1 Piece(s)Available

11 Days or more

51030014025124989999326789490-12742460
1 Piece(s)Available

8 Days or more

53530014030154989999326796490-12823670
1 Piece(s)Available

8 Days or more

60030017540204989999326819490-13047200
1 Piece(s)Available

8 Days or more

70040017540204989999326826490-13127720
1 Piece(s)Available

11 Days or more

73550014030154989999326802490-12914280
1 Piece(s)Available

8 Days or more

80050017540204989999326833490-13218280

Loading...

  1. 1

Basic Information

Material Cold Rolled Steel Material

Additional Products in this Category

Tech Support