(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Pocket (mm): 50
•Frame Dimension A (mm): 15
•Frame Dimension Dimension B (mm): 5
•Feature: The lightest and most inexpensive one-touch clamp for DIY. It is light and features excellent tightening force.
•Material: Cold Rolled Steel Material
Part Number |
---|
LM-10 |
LM-15 |
LM-20 |
LM-25 |
LM-30 |
Loading...
Pocket(mm) | 50 | Frame Dimensions A(mm) | 15 | Frame Dimensions B(mm) | 5 |
---|---|---|---|---|---|
Features | The lightest and most inexpensive one-touch clamp for DIY. It is light and features excellent tightening force. | Material | Cold Rolled Steel Material |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy