(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Action Lever Clamp GH Type (Single Action)

Single Action Lever Clamp GH Type (Single Action)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Feature: Ratcheting lever clamp with excellent tightening force. Easily installed and dismounted by just one touch with excellent workability and wide applications. Suitable for light industry, heavy iron industry, stone industry.
•Material: Carbon tool steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
GH16
GH20
GH25
GH30
GH50
GH80
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Maximum Opening
(mm)
Pocket
(mm)
Frame Dimensions A
(mm)
Frame Dimensions B
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

2201608017.56.8361-5448640
1 Piece(s)Available

8 Days or more

270200100228.5361-54561100
1 Piece(s)Available

8 Days or more

33025012024.59.5361-54641440
1 Piece(s)Available

8 Days or more

3903001402811361-54722270
1 Piece(s)Available

8 Days or more

6005001202811361-54812610
1 Piece(s)Available

8 Days or more

9008001202811361-54993580

Loading...

  1. 1

Basic Information

Features Ratcheting lever clamp with excellent tightening force. Easily installed and dismounted by just one touch with excellent workability and wide applications. Suitable for light industry, heavy iron industry, stone industry. Material Carbon tool steel

Additional Products in this Category

Tech Support