(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdrivers - Offset Ratchet Type, Main Unit, TRD-1

Screwdrivers - Offset Ratchet Type, Main Unit, TRD-1
  • Volume Discount

[Features]
· The ratchet mechanism enables fast turning in tight spaces.

Part Number

Configured Part Number is shown.

TRD-1

Part Number
TRD-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip standards Other Single Product/Set Classification Single Item Insertion Angle(mm) 6.35
Overall Length(mm) 108 Mass(g) 59 JAN Code 4989999346640
Trusco Code 487-9171 Specifications Bits are not included

Please check the type/dimensions/specifications of the part TRD-1 in the Screwdrivers - Offset Ratchet Type, Main Unit, TRD-1 series.

Additional Products in this Category

Tech Support