(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Combination
•Phillips Tip Size (+) : No. 1, No. 2
•Single Item / Set Classification : Set Product
•Magnet : None
For complete product overview and details on Stubby Ratchet DV, see the sections below:
Part Number
Configured Part Number is shown.
ERD-5
Tip standards | Combination | Tip size / Phillips (+) | No.1 / No.2 |
---|---|---|---|
Tip size / flathead (-) blade width (mm) B1 | 6 | Single Product/Set Classification | Set Product |
Magnet | NA | Grip Type | Resin |
(Box/Hex/Ball-Point) Width Across Flats (mm) | 3 ~ 5 | Number Contained In A Packet | 6in1 |
Application | A maintenance tool for daily-use handy tools for furniture assembly in the home or office, etc., automobiles, and two wheeled vehicles. | Function 1 | Stubby type is perfect for turning screws in tight spaces. |
Function 2 | Can mount a commercial 6.35 mm width across flats hex bit, allowing for multipurpose use. | Function 3 | It has a built-in ratchet mechanism that allows quick one-hand operation without the need to re-grip the handle. |
Show More | |||
Function 4 | Uses an easy-gripping, slip-resistant cushion grip. | Function 5 | 6 bits can be stored in the grip end. |
Set Contents Accessories | Accessory Tool Bits: +No.1, +No.2, No.6, hexagonal (3, 4, 5 mm) | Notes 1 | Do not use on live electrical equipment. There is a risk of electric shock. |
Product Width(mm) | 45 | Product Height(mm) | 70 |
Product Depth(mm) | 45 | Specifications | Built-in Ratchet Mechanism |
Show Less |
Tip standards | Combination | Tip size / Phillips (+) | No.1 / No.2 | Tip size / flathead (-) blade width (mm) B1 | 6 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Magnet | NA | Grip Type | Resin |
(Box/Hex/Ball-Point) Width Across Flats (mm) | 5 / 4 / 3 | Number Contained In A Packet | 6in1 | Application | A maintenance tool for daily-use handy tools for furniture assembly in the home or office, etc., automobiles, and two wheeled vehicles. |
Function 1 | Stubby type is perfect for turning screws in tight spaces. | Function 2 | Can mount a commercial 6.35 mm width across flats hex bit, allowing for multipurpose use. | Function 3 | It has a built-in ratchet mechanism that allows quick one-hand operation without the need to re-grip the handle. |
Function 4 | Uses an easy-gripping, slip-resistant cushion grip. | Function 5 | 6 bits can be stored in the grip end. | Set Contents Accessories | Accessory Tool Bits: +No.1, +No.2, No.6, hexagonal (3, 4, 5 mm) |
Notes 1 | Do not use on live electrical equipment. There is a risk of electric shock. | Product Width(mm) | 45 | Product Height(mm) | 70 |
Product Depth(mm) | 45 | Specifications | Built-in Ratchet Mechanism |
Please check the type/dimensions/specifications of the part ERD-5 in the Stubby Ratchet DV series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy