(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Monkey Wrench with Grip

Monkey Wrench with Grip
  • Volume Discount

[Features]
· It has an elastomer resin grip that fits the hand and prevents slippage.
· Lightweight, wide type.
· Includes a scale.

PDF

Part Number

Configured Part Number is shown.

TMWN-250

 
Part Number
TMWN-250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Maximum Opening(mm) 32.8 Overall Length(mm) 254 Mass(g) 400
JAN Code 4989999332605 Trusco Code 488-8596

Please check the type/dimensions/specifications of the part TMWN-250 in the Monkey Wrench with Grip series.

Additional Products in this Category

Tech Support